Axygen® 200 µL Pipette Tip, Reload, Non-Sterile, 4800/Case, 960/Pack
Product NumberPRFL-200-C
This is the suggested replacement for RFL-222-C.
Our updated Axygen Pipette Tip Reload System uses a durable reload rack that can be easily reloaded and is autoclavable. The racks include color-coded inserts for tip identification and are RNase-/DNase free. The Pipette Tip Reload System allow end users to re-use their empty pipette tip racks, or end users can purchase empty racks.
- RNase-/DNase-free
- Human DNA-free
- Non-Pyrogenic
- ATP-free
- Made in facility that complies with current revision of ISO 9001 standard
- Color-coded insert allows for easy identification of tip
$280.77 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | PRFL-200-C |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Maximum Volume/Well | 200 µL |
| Volume Range | 1 - 200 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26030591
- Quality Certificate - Lot No.26020681
- Quality Certificate - Lot No.26020680
- Quality Certificate - Lot No.26020679
- Quality Certificate - Lot No.26250146
- Quality Certificate - Lot No.26170046
- Quality Certificate - Lot No.26170045
- Quality Certificate - Lot No.26170044
- Quality Certificate - Lot No.26150187
- Quality Certificate - Lot No.26150186
- Quality Certificate - Lot No.26100606
- Quality Certificate - Lot No.26100605
- Quality Certificate - Lot No.26100604
- Quality Certificate - Lot No.26100603
- Quality Certificate - Lot No.26100602