Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Pipette Tips, Blue, Bulk, Non-Sterile, MaxRecovery+™, 10000/Case, 1000/Pack
Product NumberPT-1000-B-L
The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+ technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.
$453.39 per case
Less than 10 in Stock
| Product Number | PT-1000-B-L |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1000 Tips/Pk, 10 Packs/Cs |
| Capacity | 1000 µL |
| Filter | No |
| Sterile | No |
| Surface Category | MaxRecovery+ |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Blue |