text.skipToContent text.skipToNavigation

Axygen® 300 µL Pipette Tips, Bulk, Non-Sterile, 10000/Case, 1000/Pack

Product NumberPT-350-C

E-mail

This is the suggested replacement for T-350-C.


The Axygen Universal Fit Filter pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+™ Technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • ATP-free
  • Made in facility that complies with current revision of ISO 9001 standard


  • $349.81 per case

    Less than 10 in Stock

    Details
    Product Number   PT-350-C
    Qty./Pk   1000 / Pk  
    Qty./Cs   10000 / Cs  
    Brand   Axygen®  
    Packaging Format   1,000 Tips/Pk, 10 Packs/Cs  
    Capacity   300 µL  
    Volume Range   1 - 300 µL  
    Filter   No  
    Sterile   No  
    Autoclavable   Yes  
    Product Material   Polypropylene  
    Color   Clear  
    Specifications Documents