
Corning® 50 mL PP Centrifuge Tubes, Self-Standing with Plug Seal Cap, Bulk Packed, Sterile, 25/Pack, 500/Case
Product Number430897

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® 50 mL clear polypropylene (PP) self-standing centrifuge tubes have traditional polyethylene plug seal caps and are bulk packed 25 per bulk bag. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot
- Maximum RCF is 3000xg.
- Sterile, nonpyrogenic and DNase-/RNase-free
- 95 kPa (14 psi) pressure tested

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$289.28 per case
Added to Your Shopping Cart
Details
Product Number | 430897 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical self-standing |
Top Style | Threaded |
Maximum RCF | 3000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Plug seal |
Cap Material | Polyethylene |
Cap Diameter | 35.2 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | Yes |
O.D. | 29.1 mm (approx.) |
Length | 114.9 mm (approx.) |
Feature | Disposable |
Rack | No |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12425009
- Quality Certificate - Lot No.12425008
- Quality Certificate - Lot No.10425025
- Quality Certificate - Lot No.07225112
- Quality Certificate - Lot No.07225111
- Quality Certificate - Lot No.06225016
- Quality Certificate - Lot No.06225015
- Quality Certificate - Lot No.04825062
- Quality Certificate - Lot No.04125057
- Quality Certificate - Lot No.04125049
- Quality Certificate - Lot No.01525482
- Quality Certificate - Lot No.01525479
- Quality Certificate - Lot No.01525477
- Quality Certificate - Lot No.01525475
- Quality Certificate - Lot No.30224052
- Quality Certificate - Lot No.29524079
- Quality Certificate - Lot No.23924045
- Quality Certificate - Lot No.19724098
- Quality Certificate - Lot No.19124038
- Quality Certificate - Lot No.14124065
- Quality Certificate - Lot No.13824008
- Quality Certificate - Lot No.12124051
- Quality Certificate - Lot No.11624030
- Quality Certificate - Lot No.10924054
- Quality Certificate - Lot No.10824064
- Quality Certificate - Lot No.10824057
- Quality Certificate - Lot No.06624058
- Quality Certificate - Lot No.34023028
- Quality Certificate - Lot No.33923023
- Quality Certificate - Lot No.32623008