Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 50 mL, Premium, New Zealand Origin
Product Number35-078-CF
- Fetal Bovine Serum, New Zealand Origin.
- Collected at government registered facilities in New Zealand.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
This product is non-returnable. If you have any questions, please contact us immediately.
$271.77 per each
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 35-078-CF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Weight | 0.2 lbs. |
Size | 50 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | New Zealand Origin |
Type | Fetal |
Treatment | None |
Sterile | Yes |
Specifications Documents