Corning® 100 mL Trace Elements B, 1000x
Product Number25-022-CI
Trace Elements B Solution has the same composition as Cleveland's Trace Element I. The combination of Trace Elements B contains the trace elements of MCDB 104 and of MCDB 301.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 25-022-CI |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 重量 | 3 mg |
| 尺寸 | 100 mL |
| 储存 | 2°C to 8°C |
Specifications Documents