
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 g HEPES, Powder
产品编号61-034-RM

MW 238.3(MW 238.3)
HEPES (N-2-hydroxyethylpiperazine-N’-2-ethanesulphonic acid) provides an alternative to the use of bicarbonate for buffering because it does not require elevated levels of CO2. Unlike the low pKa of bicarbonate, HEPES has a pKa of 7.66 making it a much stronger buffer in the pH 7.2-7.6 range than bicarbonate buffer. Potential disadvantages of HEPES include toxicity over 100 mM and lack of nutritive value to the cell.
HEPES (N-2-hydroxyethylpiperazine-N’-2-ethanesulphonic acid) provides an alternative to the use of bicarbonate for buffering because it does not require elevated levels of CO2. Unlike the low pKa of bicarbonate, HEPES has a pKa of 7.66 making it a much stronger buffer in the pH 7.2-7.6 range than bicarbonate buffer. Potential disadvantages of HEPES include toxicity over 100 mM and lack of nutritive value to the cell.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 61-034-RM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 2°C to 30°C |
Format | Powder |
Storage Recommendation | 2°C to 30°C |
产品规格文件
可用的证书
- 质量证书 – 批号 04125008
- 质量证书 – 批号 23324018
- 质量证书 – 批号 29323006
- 质量证书 – 批号 24922020
- 质量证书 – 批号 16521013
- 质量证书 – 批号 28820005
- 质量证书 – 批号 07120007
- 质量证书 – 批号 28719011
- 质量证书 – 批号 16219005
- 质量证书 – 批号 10119007
- 质量证书 – 批号 07119010
- 质量证书 – 批号 16917004
- 质量证书 – 批号 08717010
- 质量证书 – 批号 06216011
- 质量证书 – 批号 14215005
- 质量证书 – 批号 11015006