Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1 g X-GAL, Powder
Product Number46-101-RF
X-Gal (5-bromo-4-chloro-3-indolyl-b-D-galactopyranoside) is a substrate of b-galactosidase, a gene product of the lac operon in E. Coli. X-Gal included in bacterial medium will be hydrolyzed by ß-galactosidase to produce indoxyl, a colormetric indicator of the activity of the lac operon.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 46-101-RF |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 重量 | 1 mg |
| 储存 | -25°C to -15°C |
Specifications Documents