Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Donor Horse Serum, 100 mL, United States Origin
Product Number35-030-CI
- Donor Horse Serum, United States Origin.
- Collected from a closed, controlled standing herd where each donor horse tested negative for Equine Infectious Anemia (EIA) per the Coggins Test.
- True pooled and 0.2 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 35-030-CI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 0.3 lbs. |
| Size | 100 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Equine, Equus caballus |
| Source | United States Origin |
| Type | Adult Donor |
| Treatment | None |
| Sterile | Yes |
Specifications Documents