
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL 45% glucose solution
Product Number25-037-CI

Glucose is a main source of energy for living organisms and is used as a nutrient source in cell culture media. This 45% (w/v) solution has been to ensure no cytotoxicity.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$43.88 per each
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 25-037-CI |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 3 mg |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19625006
- Quality Certificate - Lot No.09825014
- Quality Certificate - Lot No.04325007
- Quality Certificate - Lot No.27424007
- Quality Certificate - Lot No.19924004
- Quality Certificate - Lot No.12224005
- Quality Certificate - Lot No.00924017
- Quality Certificate - Lot No.34722012
- Quality Certificate - Lot No.18222008
- Quality Certificate - Lot No.11522004
- Quality Certificate - Lot No.33421019
- Quality Certificate - Lot No.21621003
- Quality Certificate - Lot No.16921008
- Quality Certificate - Lot No.13121030
- Quality Certificate - Lot No.32920005
- Quality Certificate - Lot No.23820006
- Quality Certificate - Lot No.35119009
- Quality Certificate - Lot No.26619008
- Quality Certificate - Lot No.12619012
- Quality Certificate - Lot No.10119004
- Quality Certificate - Lot No.04319006
- Quality Certificate - Lot No.31018006
- Quality Certificate - Lot No.22818005
- Quality Certificate - Lot No.14218003
- Quality Certificate - Lot No.01818012