Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 25 cm² Rectangular Canted Neck Cell Culture Flask with Vent Cap
Product Number3289
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- 25cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3289 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 20 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 5 - 7,5 mL |
| Sterile | Oui |
| Graduation Range | 5 - 30 mL |
| Surface Area | Surface Area |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24126022
- Quality Certificate - Lot No.22426021
- Quality Certificate - Lot No.19926020
- Quality Certificate - Lot No.19926019
- Quality Certificate - Lot No.19626018
- Quality Certificate - Lot No.16626017
- Quality Certificate - Lot No.15226016
- Quality Certificate - Lot No.15126015
- Quality Certificate - Lot No.15026014
- Quality Certificate - Lot No.10726013
- Quality Certificate - Lot No.10626012
- Quality Certificate - Lot No.10626011
- Quality Certificate - Lot No.10526010
- Quality Certificate - Lot No.08426009
- Quality Certificate - Lot No.08326008
- Quality Certificate - Lot No.05126007
- Quality Certificate - Lot No.05026006
- Quality Certificate - Lot No.04926005
- Quality Certificate - Lot No.02726004
- Quality Certificate - Lot No.02626003
- Quality Certificate - Lot No.00826002
- Quality Certificate - Lot No.00726001
- Quality Certificate - Lot No.35625013
- Quality Certificate - Lot No.31925012
- Quality Certificate - Lot No.31325011
- Quality Certificate - Lot No.29925010
- Quality Certificate - Lot No.23925009
- Quality Certificate - Lot No.21625008
- Quality Certificate - Lot No.21525007
- Quality Certificate - Lot No.19025006