Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 150 cm² U-Shaped Canted Neck Cell Culture Flask with Vent Cap
Product Number3291
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- 150cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Corning U-150 flask uses 30% less plastic compared to standard T-150 flask design.
$432.37 per case
Less than 10 in Stock
| Product Number | 3291 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Flask Shape | U-shape |
| Neck Style | Canted |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 30 - 45 mL |
| Sterile | Yes |
| Graduation Range | 30 - 375 mL |
| Surface Area | 150 cm² |
- Quality Certificate - Lot No.25826022
- Quality Certificate - Lot No.25626021
- Quality Certificate - Lot No.25526020
- Quality Certificate - Lot No.22026019
- Quality Certificate - Lot No.19226018
- Quality Certificate - Lot No.19026017
- Quality Certificate - Lot No.18926016
- Quality Certificate - Lot No.18826015
- Quality Certificate - Lot No.18726014
- Quality Certificate - Lot No.18126013
- Quality Certificate - Lot No.13826012
- Quality Certificate - Lot No.13726011
- Quality Certificate - Lot No.13526010
- Quality Certificate - Lot No.11126009
- Quality Certificate - Lot No.06526008
- Quality Certificate - Lot No.06326007
- Quality Certificate - Lot No.06226006
- Quality Certificate - Lot No.04726004
- Quality Certificate - Lot No.04026003
- Quality Certificate - Lot No.01226002
- Quality Certificate - Lot No.00426001
- Quality Certificate - Lot No.35425026
- Quality Certificate - Lot No.35325025
- Quality Certificate - Lot No.32025024
- Quality Certificate - Lot No.31925023
- Quality Certificate - Lot No.30625022
- Quality Certificate - Lot No.30325021
- Quality Certificate - Lot No.27925020
- Quality Certificate - Lot No.27825019
- Quality Certificate - Lot No.22425018