Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 175 cm² U-Shaped Angled Neck Cell Culture Flask with Vent Cap
Product Number3292
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Manufactured from optically clear virgin polystyrene
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$612.29 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3292 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Flask Shape | U-shape |
| Neck Style | Angled |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 35 - 52.5 mL |
| Sterile | Yes |
| Graduation Range | 50 - 500 mL |
| Surface Area | 175 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22626014
- Quality Certificate - Lot No.21026013
- Quality Certificate - Lot No.20926012
- Quality Certificate - Lot No.17626011
- Quality Certificate - Lot No.15926010
- Quality Certificate - Lot No.14526009
- Quality Certificate - Lot No.14426008
- Quality Certificate - Lot No.14326007
- Quality Certificate - Lot No.13126006
- Quality Certificate - Lot No.12026005
- Quality Certificate - Lot No.07826004
- Quality Certificate - Lot No.06926003
- Quality Certificate - Lot No.03026002
- Quality Certificate - Lot No.02026001
- Quality Certificate - Lot No.32625019
- Quality Certificate - Lot No.32425018
- Quality Certificate - Lot No.30225017
- Quality Certificate - Lot No.25425016
- Quality Certificate - Lot No.25225015
- Quality Certificate - Lot No.24525014
- Quality Certificate - Lot No.24225013
- Quality Certificate - Lot No.24225012
- Quality Certificate - Lot No.24125011
- Quality Certificate - Lot No.24025010
- Quality Certificate - Lot No.23525009
- Quality Certificate - Lot No.23425008
- Quality Certificate - Lot No.23325007
- Quality Certificate - Lot No.19625006
- Quality Certificate - Lot No.16125005
- Quality Certificate - Lot No.15925004