Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25 cm² Rectangular Canted Neck Not Treated Cell Culture Flask with Vent Cap
Product Number431463
- 25cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$331.23 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 431463 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Treatment | Not Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 20 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 5 - 7.5 mL |
| Sterile | Yes |
| Graduation Range | 5 - 30 mL |
| Surface Area | 25 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29626601
- Quality Certificate - Lot No.25226010
- Quality Certificate - Lot No.21826009
- Quality Certificate - Lot No.21026601
- Quality Certificate - Lot No.20126601
- Quality Certificate - Lot No.09926002
- Quality Certificate - Lot No.00826001
- Quality Certificate - Lot No.32425601
- Quality Certificate - Lot No.27025601
- Quality Certificate - Lot No.26525004
- Quality Certificate - Lot No.21325601
- Quality Certificate - Lot No.17025003
- Quality Certificate - Lot No.16925601
- Quality Certificate - Lot No.14125601
- Quality Certificate - Lot No.12425002
- Quality Certificate - Lot No.04725601
- Quality Certificate - Lot No.04125001
- Quality Certificate - Lot No.01325601
- Quality Certificate - Lot No.33424005
- Quality Certificate - Lot No.31724601
- Quality Certificate - Lot No.23424004
- Quality Certificate - Lot No.22424601
- Quality Certificate - Lot No.15824003
- Quality Certificate - Lot No.15824002
- Quality Certificate - Lot No.15624001
- Quality Certificate - Lot No.13524601
- Quality Certificate - Lot No.02424601
- Quality Certificate - Lot No.35123601
- Quality Certificate - Lot No.31623601
- Quality Certificate - Lot No.27423006