Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 75 cm² U-Shaped Canted Neck Not Treated Cell Culture Flask with Vent Cap
Product Number431464U
(This is the suggested replacement for 431464)
Corning's enhanced T-75 Flask features a U-shaped design, which improves usability while maintaining the same environment for cell growth as previous designs. The U-shaped T-75 flask includes design advances, such as rounded shoulders, which allow for an easier grip and for better access when removing or tightening the cap. The new ergonomic shape also reduces the number of corners, improves cell scraping, and provides the option to use a larger pipet (up to 50 mL).
- 75cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Corning U-75 flask uses 23% less plastic compared to standard T-75 flask design.
$315.62 per case
Less than 10 in Stock
| Product Number | 431464U |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Flask Shape | U-shape |
| Neck Style | Canted |
| Surface Treatment | Not Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 28 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 15 - 22.5 mL |
| Sterile | Yes |
| Graduation Range | 20 - 200 mL |
- Quality Certificate - Lot No.28126006
- Quality Certificate - Lot No.26626005
- Quality Certificate - Lot No.26626004
- Quality Certificate - Lot No.20126003
- Quality Certificate - Lot No.11226002
- Quality Certificate - Lot No.01226001
- Quality Certificate - Lot No.22025005
- Quality Certificate - Lot No.15425004
- Quality Certificate - Lot No.15025003
- Quality Certificate - Lot No.09525002
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.32724006
- Quality Certificate - Lot No.22124005
- Quality Certificate - Lot No.22124004
- Quality Certificate - Lot No.17924003
- Quality Certificate - Lot No.14024002
- Quality Certificate - Lot No.11324001
- Quality Certificate - Lot No.28323004
- Quality Certificate - Lot No.24423003
- Quality Certificate - Lot No.18423002
- Quality Certificate - Lot No.05923001
- Quality Certificate - Lot No.02822006
- Quality Certificate - Lot No.02722005
- Quality Certificate - Lot No.02622004
- Quality Certificate - Lot No.02522003
- Quality Certificate - Lot No.02322002
- Quality Certificate - Lot No.02222001
- Quality Certificate - Lot No.23021008
- Quality Certificate - Lot No.22921007
- Quality Certificate - Lot No.21221006