Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Ultra-Low Attachment 25 cm² Rectangular Canted Neck Cell Culture Flask with Vent Cap
Product Number4616
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- 25cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Ultra-Low Attachment surface features a covalently bound hydrogel layer that effectively inhibits cellular attachment and minimizes protein absorption, enzyme activation, and cellular activation
- Surface is non-cytotoxic, biologically inert, and nondegradable
- Lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4616 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Treatment | Ultra-Low Attachment |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 20 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 5 - 7.5 mL |
| Sterile | Yes |
| Graduation Range | 5 - 30 mL |
| Surface Area | 25 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24726022
- Quality Certificate - Lot No.22326043
- Quality Certificate - Lot No.18226032
- Quality Certificate - Lot No.16726069
- Quality Certificate - Lot No.16126602
- Quality Certificate - Lot No.16126601
- Quality Certificate - Lot No.16026601
- Quality Certificate - Lot No.15126009
- Quality Certificate - Lot No.12726010
- Quality Certificate - Lot No.09826029
- Quality Certificate - Lot No.09726041
- Quality Certificate - Lot No.09626047
- Quality Certificate - Lot No.09626015
- Quality Certificate - Lot No.06426045
- Quality Certificate - Lot No.04126023
- Quality Certificate - Lot No.02226036
- Quality Certificate - Lot No.34325026
- Quality Certificate - Lot No.32225072
- Quality Certificate - Lot No.31825026
- Quality Certificate - Lot No.29025045
- Quality Certificate - Lot No.28825036
- Quality Certificate - Lot No.24725011
- Quality Certificate - Lot No.15325005
- Quality Certificate - Lot No.15025004
- Quality Certificate - Lot No.15025003
- Quality Certificate - Lot No.14425002
- Quality Certificate - Lot No.04425001
- Quality Certificate - Lot No.28424006
- Quality Certificate - Lot No.24824005
- Quality Certificate - Lot No.24324003