Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 48-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, Nonsterile, 10 sleeves of 5, 50/cs
Product Number356505
Corning® BioCoat™ Collagen I 48-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, nonsterile, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$679.52 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 356505 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.75 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04225015
- Quality Certificate - Lot No.03525024
- Quality Certificate - Lot No.02425011
- Quality Certificate - Lot No.35324007
- Quality Certificate - Lot No.06824006
- Quality Certificate - Lot No.00224016
- Quality Certificate - Lot No.30323013
- Quality Certificate - Lot No.19423004
- Quality Certificate - Lot No.05923033
- Quality Certificate - Lot No.18922014
- Quality Certificate - Lot No.17522011
- Quality Certificate - Lot No.34421009
- Quality Certificate - Lot No.26021012
- Quality Certificate - Lot No.21121010
- Quality Certificate - Lot No.12721006
- Quality Certificate - Lot No.09221003
- Quality Certificate - Lot No.12520038
- Quality Certificate - Lot No.11520012
- Quality Certificate - Lot No.34019007
- Quality Certificate - Lot No.20719012
- Quality Certificate - Lot No.15119010
- Quality Certificate - Lot No.08819011
- Quality Certificate - Lot No.29918006
- Quality Certificate - Lot No.17318015
- Quality Certificate - Lot No.02618009
- Quality Certificate - Lot No.22317009
- Quality Certificate - Lot No.05417029
- Quality Certificate - Lot No.05317030
- Quality Certificate - Lot No.22516011
- Quality Certificate - Lot No.09916028