Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen IV 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number354523
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$549.22 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 354523 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Coating | Collagen IV |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26525002
- Quality Certificate - Lot No.36524004
- Quality Certificate - Lot No.35223003
- Quality Certificate - Lot No.27523007
- Quality Certificate - Lot No.9343009
- Quality Certificate - Lot No.9343001
- Quality Certificate - Lot No.9140003
- Quality Certificate - Lot No.9028260
- Quality Certificate - Lot No.8043227
- Quality Certificate - Lot No.7121003
- Quality Certificate - Lot No.6228009
- Quality Certificate - Lot No.5098001
- Quality Certificate - Lot No.4300009
- Quality Certificate - Lot No.4174068
- Quality Certificate - Lot No.4076001
- Quality Certificate - Lot No.1077004
- Quality Certificate - Lot No.1004009