Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Matrigel® Matrix 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 2/Case
Product Number354432
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$639.49 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 354432 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Storage | -20°C |
Surface Coating | Matrigel Matrix |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9196007
- Quality Certificate - Lot No.8239005
- Quality Certificate - Lot No.8078156
- Quality Certificate - Lot No.6111003
- Quality Certificate - Lot No.5208004
- Quality Certificate - Lot No.3093004
- Quality Certificate - Lot No.2229972
- Quality Certificate - Lot No.2131521
- Quality Certificate - Lot No.2102004
- Quality Certificate - Lot No.1090003
- Quality Certificate - Lot No.0344003
- Quality Certificate - Lot No.0169001