Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Matrigel® Matrix Thin-Layer 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354605
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$319.75 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 354605 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 2 cm² |
Storage | 2°- 8°C |
Surface Coating | Matrigel Matrix |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29623003
- Quality Certificate - Lot No.9148013
- Quality Certificate - Lot No.9077018
- Quality Certificate - Lot No.7317001
- Quality Certificate - Lot No.6074309
- Quality Certificate - Lot No.4230004
- Quality Certificate - Lot No.42129
- Quality Certificate - Lot No.3305542
- Quality Certificate - Lot No.2264003
- Quality Certificate - Lot No.2108002
- Quality Certificate - Lot No.1263005
- Quality Certificate - Lot No.0342003
- Quality Certificate - Lot No.0034005