Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Primaria™ 25cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number353813
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$527.36 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 353813 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Cell Growth Area | 25 cm² |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Cap Diameter | 20 mm |
| Maximum Working Volume | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9299006
- Quality Certificate - Lot No.9267006
- Quality Certificate - Lot No.9140018
- Quality Certificate - Lot No.9015041
- Quality Certificate - Lot No.8169015
- Quality Certificate - Lot No.7281006
- Quality Certificate - Lot No.7073004
- Quality Certificate - Lot No.6318031
- Quality Certificate - Lot No.6255033
- Quality Certificate - Lot No.6145051
- Quality Certificate - Lot No.6136018
- Quality Certificate - Lot No.5314208
- Quality Certificate - Lot No.5249098
- Quality Certificate - Lot No.5244053
- Quality Certificate - Lot No.5165085
- Quality Certificate - Lot No.5153039
- Quality Certificate - Lot No.5109028
- Quality Certificate - Lot No.5014001
- Quality Certificate - Lot No.4355009
- Quality Certificate - Lot No.4138034
- Quality Certificate - Lot No.1220011
- Quality Certificate - Lot No.1213031
- Quality Certificate - Lot No.1062004
- Quality Certificate - Lot No.0132002