More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collagen I, Rat Tail, 1g (10 X 100 mg)
Product Number356236
(Discontinued: 356236; Suggested Replacement: 354236)
Corning® Collagen I, rat tail, 1g (10 x 100mg), is used either as a thin layer on tissue-culture surfaces to enhance cell attachment and proliferation, or as a gel to promote expression of cell-specific morphology and function.
Source
Rat Tail Tendon
Quality
- Purity = 90% by SDS-PAGE
- Tested for ability to promote attachment and spreading of HT-1080 human fibrosarcoma cells
- Tested for formation of a firm gel up to a dilution of 1:10; further dilution will decrease the rigidity of the gel
- Found negative for bacteria, fungi, and mycoplasma
Formulation
Liquid in 0.02 N acetic acid, concentration range 3-4 mg/ml
Preparation and Storage
Stable for at least three months at 2° to 8°C. Do not freeze.
Handling
Effective as a gel or thin coating at a recommended concentration of 5-10 µg/cm² of growth surface depending on cell type
This product is non-returnable. If you have any questions, please contact us immediately.
$1,700.74 per each
Less than 10 in Stock
Product Number | 356236 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 1 g |
Source | Rat tail |
Formulation | Liquid in 0.02 N acetic acid |