More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Expanded Volume Polypropylene Not Treated Microplate, Standard Height, V-Bottom, 10 per Bag, Nonsterile
Product Number3343
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- 450 µL working volume in standard height format that fully conforms to ANSI/SBS standards
- Reduced space requirements are achieved while maintaining full instrument compatibility
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
- DNase- and RNase-free
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$358.67 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3343 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Expanded volume |
Plate Color | Clear |
Well Bottom | V |
Well Volume | 450 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08124034
- Quality Certificate - Lot No.07924019
- Quality Certificate - Lot No.07924018
- Quality Certificate - Lot No.07924017
- Quality Certificate - Lot No.07624020
- Quality Certificate - Lot No.13523018
- Quality Certificate - Lot No.11623020
- Quality Certificate - Lot No.23721037
- Quality Certificate - Lot No.23721027
- Quality Certificate - Lot No.13021013
- Quality Certificate - Lot No.00620097
- Quality Certificate - Lot No.00620049
- Quality Certificate - Lot No.00420023
- Quality Certificate - Lot No.24119041
- Quality Certificate - Lot No.23819093
- Quality Certificate - Lot No.23819013
- Quality Certificate - Lot No.04219045
- Quality Certificate - Lot No.22518025
- Quality Certificate - Lot No.17718003
- Quality Certificate - Lot No.04118002
- Quality Certificate - Lot No.01118001
- Quality Certificate - Lot No.04716114
- Quality Certificate - Lot No.24315114
- Quality Certificate - Lot No.23615114
- Quality Certificate - Lot No.35014114
- Quality Certificate - Lot No.34014114