More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 6-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile
Product Number3471
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Ultra-Low Attachment Plates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
- Surface minimizes protein absorption, enzyme activation, and cellular activation
- Surface is non-cytotoxic, biologically inert, and nondegradable
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Sterilized by gamma irradiation and nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$713.56 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3471 |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Plate Format | 6-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 16.8 mL |
Cell Growth Area | 9.5 cm² (approx.) |
Recommended Medium Well Volume | 1.9 - 2.9 mL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08524055
- Quality Certificate - Lot No.07124033
- Quality Certificate - Lot No.06924005
- Quality Certificate - Lot No.06824001
- Quality Certificate - Lot No.06624025
- Quality Certificate - Lot No.06524043
- Quality Certificate - Lot No.06424063
- Quality Certificate - Lot No.04124011
- Quality Certificate - Lot No.04024007
- Quality Certificate - Lot No.03924010
- Quality Certificate - Lot No.03824010
- Quality Certificate - Lot No.03724004
- Quality Certificate - Lot No.03524010
- Quality Certificate - Lot No.03424011
- Quality Certificate - Lot No.03324029
- Quality Certificate - Lot No.03324009
- Quality Certificate - Lot No.03224044
- Quality Certificate - Lot No.03224009
- Quality Certificate - Lot No.03124039
- Quality Certificate - Lot No.03124006
- Quality Certificate - Lot No.02324006
- Quality Certificate - Lot No.02224017
- Quality Certificate - Lot No.00924050
- Quality Certificate - Lot No.00924009
- Quality Certificate - Lot No.00824051
- Quality Certificate - Lot No.00524035
- Quality Certificate - Lot No.00524011
- Quality Certificate - Lot No.00524010
- Quality Certificate - Lot No.00424043
- Quality Certificate - Lot No.00424030