More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 16 mL Round Bottom Polystyrene Test Tube, with Screw Cap, Sterile, 125/Pack, 1000/Case
Product Number352025
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Falcon® 16x125mm, 16 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes come with screw caps and are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$415.70 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 352025 |
Qty./Pk | 125 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Black |
Graduations | No |
Capacity | 16 mL |
Sterile | Yes |
O.D. | 16 mm |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07224056
- Quality Certificate - Lot No.04924006
- Quality Certificate - Lot No.03724097
- Quality Certificate - Lot No.03524052
- Quality Certificate - Lot No.01924028
- Quality Certificate - Lot No.31023042
- Quality Certificate - Lot No.29723012
- Quality Certificate - Lot No.23723009
- Quality Certificate - Lot No.22123037
- Quality Certificate - Lot No.18923044
- Quality Certificate - Lot No.17123026
- Quality Certificate - Lot No.16323038
- Quality Certificate - Lot No.13223060
- Quality Certificate - Lot No.13023022
- Quality Certificate - Lot No.06223051
- Quality Certificate - Lot No.05723014
- Quality Certificate - Lot No.05623011
- Quality Certificate - Lot No.05323002
- Quality Certificate - Lot No.05123030
- Quality Certificate - Lot No.29322010
- Quality Certificate - Lot No.20022048
- Quality Certificate - Lot No.20022046
- Quality Certificate - Lot No.20022045
- Quality Certificate - Lot No.16122043
- Quality Certificate - Lot No.15922075
- Quality Certificate - Lot No.13922067
- Quality Certificate - Lot No.11622041
- Quality Certificate - Lot No.09522028
- Quality Certificate - Lot No.09422048
- Quality Certificate - Lot No.08922038