More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Permeable Support for 12-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353180
Applications
- Scanning and transmission electron microscopy
- Visualization of live cells by light microscopy
- Removal of membrane from housing
- Immunocytochemical staining
Attributes
- Recommended medium well volume 1.4-2.3 mL
- Recommended medium insert volume 0.4-1.0 mL
$443.65 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353180 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 12-well |
Cell Growth Area | 0.9 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 0.4 µm |
Nominal Pore Density | (2.0 ± 0.4) X 10⁶ pores per cm² |
Membrane Diameter | 10.5 mm |
Storage | Room temperature Room temperature |
Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents
Compatible Accessories
Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467Out of Stock
$97.60 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
$661.70 per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376Out of Stock
$221.92 per case
Falcon® 12-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353503Less than 10 in Stock
$185.79 per case
Available Certificates
- Quality Certificate - Lot No.9316010
- Quality Certificate - Lot No.9301007
- Quality Certificate - Lot No.9269006
- Quality Certificate - Lot No.9260014
- Quality Certificate - Lot No.9189010
- Quality Certificate - Lot No.9143008
- Quality Certificate - Lot No.9140030
- Quality Certificate - Lot No.9128009
- Quality Certificate - Lot No.9121002
- Quality Certificate - Lot No.9093005
- Quality Certificate - Lot No.9072003
- Quality Certificate - Lot No.9070005
- Quality Certificate - Lot No.9014014
- Quality Certificate - Lot No.8365002
- Quality Certificate - Lot No.8317005
- Quality Certificate - Lot No.8309006
- Quality Certificate - Lot No.8266009
- Quality Certificate - Lot No.8197035
- Quality Certificate - Lot No.8190032
- Quality Certificate - Lot No.8142022
- Quality Certificate - Lot No.8135021
- Quality Certificate - Lot No.8078023
- Quality Certificate - Lot No.7324022
- Quality Certificate - Lot No.7249005
- Quality Certificate - Lot No.7199011
- Quality Certificate - Lot No.7193011
- Quality Certificate - Lot No.7135020
- Quality Certificate - Lot No.7073013
- Quality Certificate - Lot No.7017029
- Quality Certificate - Lot No.6320004