More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Laminin, Mouse, 1 mg
Product Number354232
Learn More
Corning® Laminin, mouse, 1mg, is used as a thin coating on tissue-culture surfaces or as a soluble additive to culture medium. Laminin is a major component of basement membranes. It has numerous biological activities including promotion of cell adhesion, migration, chemotaxis, growth, and differentiation, including neurite outgrowth.
Quality
- Purity >90% by SDS-PAGE (contains entactin)
- Tested for ability to initiate neurite outgrowth of NG-108 human neuroblastoma cells
- Found negative for bacteria, fungi, and mycoplasma
Source
Engelbreth-Holm-Swarm (EHS) mouse tumor
Formulation
Frozen in 0.05 M Tris-HCl, 0.15 M NaCl, pH 7.4
Molecular Weight
900 kD (unreduced)
Preparation and Storage
Stable for at least three months at -70°C.
Handling
Recommended concentration: 1-10 µg/cm² of growth surface depending on cell type
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$239.36 per each
In Stock
Product Number | 354232 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 1 mg |
Source | Engelbreth-Holm-Swarm lathrytic mouse tumor |
Formulation | Frozen in 0.05 M Tris-HCl, 0.15 M NaCl, pH 7.4 |
- Quality Certificate - Lot No.07824002
- Quality Certificate - Lot No.27523001
- Quality Certificate - Lot No.21523001
- Quality Certificate - Lot No.9329003
- Quality Certificate - Lot No.9259004
- Quality Certificate - Lot No.9182005
- Quality Certificate - Lot No.9105005
- Quality Certificate - Lot No.8337002
- Quality Certificate - Lot No.8302013
- Quality Certificate - Lot No.8260017
- Quality Certificate - Lot No.8253001
- Quality Certificate - Lot No.8204001
- Quality Certificate - Lot No.8148007
- Quality Certificate - Lot No.8120007
- Quality Certificate - Lot No.8022317
- Quality Certificate - Lot No.7317014
- Quality Certificate - Lot No.7177001
- Quality Certificate - Lot No.7054001
- Quality Certificate - Lot No.6298001
- Quality Certificate - Lot No.6259002
- Quality Certificate - Lot No.6207001
- Quality Certificate - Lot No.6154001
- Quality Certificate - Lot No.5361567
- Quality Certificate - Lot No.5117002
- Quality Certificate - Lot No.5040302
- Quality Certificate - Lot No.5035002
- Quality Certificate - Lot No.5012306
- Quality Certificate - Lot No.4293004
- Quality Certificate - Lot No.4209010
- Quality Certificate - Lot No.4139009