More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collagen IV, Mouse, 1 mg
Product Number354233
Learn More
(This is the suggested replacement for 356233)
Corning® Collagen IV, mouse, 1mg, is used as a thin coating on tissue-culture surfaces to promote cell attachment and proliferation and to study the collagen's effects on cell behavior.
Source
Engelbreth-Holm-Swarm (EHS) lathrytic mouse tumor
Quality
- Purity > 90% by SDS-PAGE
- Tested for ability to promote attachment and spreading of NG-108 (mouse neuroblastoma/rat glioma) cells
- Tested and found negative for bacteria, fungi, and mycoplasma
Preparation and Storage
Stable for at least three months at -70°C. Avoid multiple freeze-thaws.
Handling
Generally used as a thin coating in the concentration range of 1-10 µg/cm² of growth surface depending on cell type. Higher concentrations may allow for longer term attachment.
Formulation
Frozen in 0.05 M HCI
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$198.27 per each
Less than 10 in Stock
Product Number | 354233 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 1 mg |
Source | Engelbreth-Holm-Swarm lathrytic mouse tumor |
Formulation | Frozen in 0.05 M HCI |
Application | Air-Liquid Interface (ALI) Cultures |
- Quality Certificate - Lot No.31323001
- Quality Certificate - Lot No.29223001
- Quality Certificate - Lot No.24823006
- Quality Certificate - Lot No.9350006
- Quality Certificate - Lot No.9315003
- Quality Certificate - Lot No.9105008
- Quality Certificate - Lot No.9035014
- Quality Certificate - Lot No.8324001
- Quality Certificate - Lot No.8169001
- Quality Certificate - Lot No.8120014
- Quality Certificate - Lot No.8029226
- Quality Certificate - Lot No.7338002
- Quality Certificate - Lot No.7114009
- Quality Certificate - Lot No.7093001
- Quality Certificate - Lot No.6319003
- Quality Certificate - Lot No.6256003
- Quality Certificate - Lot No.6195001
- Quality Certificate - Lot No.6120301
- Quality Certificate - Lot No.6119001
- Quality Certificate - Lot No.5033301
- Quality Certificate - Lot No.5027305
- Quality Certificate - Lot No.4265007
- Quality Certificate - Lot No.4216004
- Quality Certificate - Lot No.4097017
- Quality Certificate - Lot No.3347673
- Quality Certificate - Lot No.1169001
- Quality Certificate - Lot No.1144004
- Quality Certificate - Lot No.1095005
- Quality Certificate - Lot No.1067009
- Quality Certificate - Lot No.1004005