More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collagen IV, Human, 0.25 mg
Product Number354245
Learn More
(This is suggested replacement for 354244, 354246, and 354261)
Corning® Collagen IV, human, 0.25mg, is used as a thin coating on tissue-culture surfaces to promote cell attachment and proliferation and to study the collagen's effects on cell behavior.
Source
Human placenta. NOTE: Source material tested for HBsAG, for anti-HIV-1 and anti-HIV-2, and anti-HCV virus-1 and virus-2.
Quality
- Electrophoretically homogeneous (SDS-PAGE)
- Tested and found negative for bacteria, fungi, and mycoplasma
Preparation and Storage
Stable for at least three months at -70°C. Avoid multiple freeze-thaws.
Handling
Recommended concentration - 1-5 µg/cm² of growth surface depending on cell type
Formulation
Frozen in 10 mM Acetic Acid
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$587.33 per each
Out of Stock
Product Number | 354245 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 0.25 mg |
Source | Human placenta |
Formulation | Frozen in 10 mM Acetic Acid |
- Quality Certificate - Lot No.25823001
- Quality Certificate - Lot No.8078161
- Quality Certificate - Lot No.7303003
- Quality Certificate - Lot No.6091304
- Quality Certificate - Lot No.5222003
- Quality Certificate - Lot No.4286001
- Quality Certificate - Lot No.2214003
- Quality Certificate - Lot No.2101002
- Quality Certificate - Lot No.2024005
- Quality Certificate - Lot No.1027003
- Quality Certificate - Lot No.0104002