
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 25 mL Serological Pipet, Polystyrene, Space Saver, 0.25 Increments, Sterile, 50/Pack, 200/Case
Product Number357525

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

For tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic pipet with 7.0 mL overfill capacity. Individually packed in a paper/plastic thermoformed package.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$178.33 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 357525 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Capacity | 25 mL |
Pipet Style | Serological |
Feature | Disposable |
Graduation Interval | 0.25 mL |
Sterile | Yes |
Packaging | Individually wrapped paper-plastic |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9362002
- Quality Certificate - Lot No.9350018
- Quality Certificate - Lot No.9350017
- Quality Certificate - Lot No.9347009
- Quality Certificate - Lot No.9344009
- Quality Certificate - Lot No.9343010
- Quality Certificate - Lot No.9316002
- Quality Certificate - Lot No.9312002
- Quality Certificate - Lot No.9309001
- Quality Certificate - Lot No.9307002
- Quality Certificate - Lot No.9305011
- Quality Certificate - Lot No.9290004
- Quality Certificate - Lot No.9287006
- Quality Certificate - Lot No.9282002
- Quality Certificate - Lot No.9257006
- Quality Certificate - Lot No.9257005
- Quality Certificate - Lot No.9255004
- Quality Certificate - Lot No.9251003
- Quality Certificate - Lot No.9247001
- Quality Certificate - Lot No.9244005
- Quality Certificate - Lot No.9233003
- Quality Certificate - Lot No.9230005
- Quality Certificate - Lot No.9225003
- Quality Certificate - Lot No.9224008
- Quality Certificate - Lot No.9208002
- Quality Certificate - Lot No.9205003
- Quality Certificate - Lot No.9203011
- Quality Certificate - Lot No.9201001
- Quality Certificate - Lot No.9193004
- Quality Certificate - Lot No.9184003