text.skipToContent text.skipToNavigation

Falcon® 25 mL血清移液管,聚苯乙烯,加长,0.5增量,独立包装,无菌,50/袋,200/箱

产品编号357535

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


移液管增加了从32 mL到36 mL的4个刻度,研究人员能够用一支移液管分配更多液体。这种无热原移液管具有11 mL超量体积,采用独立纸塑热封包装。



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   357535
Qty./Pk   50 / Pk  
Qty./Cs   200 / Cs  
Brand   Falcon®  
Capacity   25 mL  
Pipet Style   Serological  
Graduation Interval   0.5 mL  
产品规格文件