More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3693
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- White microplates enhance luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 190 µL; recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$709.47 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3693 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 190 µL |
Recommended Working Volume | 25-125 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03224018
- Quality Certificate - Lot No.18023033
- Quality Certificate - Lot No.12023032
- Quality Certificate - Lot No.02623025
- Quality Certificate - Lot No.29022057
- Quality Certificate - Lot No.22822009
- Quality Certificate - Lot No.19622036
- Quality Certificate - Lot No.31321041
- Quality Certificate - Lot No.31021003
- Quality Certificate - Lot No.27421055
- Quality Certificate - Lot No.18921061
- Quality Certificate - Lot No.16821060
- Quality Certificate - Lot No.14621047
- Quality Certificate - Lot No.08421042
- Quality Certificate - Lot No.04221010
- Quality Certificate - Lot No.32020009
- Quality Certificate - Lot No.21620040
- Quality Certificate - Lot No.03620021
- Quality Certificate - Lot No.33019013
- Quality Certificate - Lot No.29019002
- Quality Certificate - Lot No.21719024
- Quality Certificate - Lot No.15119007
- Quality Certificate - Lot No.01719012
- Quality Certificate - Lot No.29018017
- Quality Certificate - Lot No.23918026
- Quality Certificate - Lot No.17918013
- Quality Certificate - Lot No.01918001
- Quality Certificate - Lot No.31317004
- Quality Certificate - Lot No.19917028
- Quality Certificate - Lot No.12117027