More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
5 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 50/Bag, 500/Case
Product Number4050
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
- Bulk pipets come in one bag, which removes requirement for individual blisterpack around each pipet.
$244.32 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 4050 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 5 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Negative Graduation | 2.5 mL |
Color Coded Stripe | Blue |
Sterile | Yes |
Packaging | Bulk pack |
Length | 348 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07324007
- Quality Certificate - Lot No.00424011
- Quality Certificate - Lot No.00324021
- Quality Certificate - Lot No.35423014
- Quality Certificate - Lot No.32623034
- Quality Certificate - Lot No.30523012
- Quality Certificate - Lot No.29123038
- Quality Certificate - Lot No.29123007
- Quality Certificate - Lot No.28923004
- Quality Certificate - Lot No.28323041
- Quality Certificate - Lot No.26123046
- Quality Certificate - Lot No.20623003
- Quality Certificate - Lot No.00523058
- Quality Certificate - Lot No.00423019
- Quality Certificate - Lot No.36322004
- Quality Certificate - Lot No.30622001
- Quality Certificate - Lot No.30522013
- Quality Certificate - Lot No.29922029
- Quality Certificate - Lot No.29622005
- Quality Certificate - Lot No.29522019
- Quality Certificate - Lot No.29422043
- Quality Certificate - Lot No.26622046
- Quality Certificate - Lot No.26522036
- Quality Certificate - Lot No.26322020
- Quality Certificate - Lot No.15222006
- Quality Certificate - Lot No.15122012
- Quality Certificate - Lot No.13322007
- Quality Certificate - Lot No.13222021
- Quality Certificate - Lot No.13122013
- Quality Certificate - Lot No.11222012