More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
5 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case
Product Number4051
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$84.24 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4051 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Capacity | 5 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Negative Graduation | 2.5 mL |
Color Coded Stripe | Blue |
Sterile | Yes |
Packaging | Individually wrapped clear plastic |
Length | 348 mm (approx.) |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03024005
- Quality Certificate - Lot No.02824021
- Quality Certificate - Lot No.02624053
- Quality Certificate - Lot No.02224040
- Quality Certificate - Lot No.29723054
- Quality Certificate - Lot No.27023029
- Quality Certificate - Lot No.26923018
- Quality Certificate - Lot No.23723003
- Quality Certificate - Lot No.20823015
- Quality Certificate - Lot No.20623006
- Quality Certificate - Lot No.01723059
- Quality Certificate - Lot No.01323025
- Quality Certificate - Lot No.01023026
- Quality Certificate - Lot No.00923018
- Quality Certificate - Lot No.00723011
- Quality Certificate - Lot No.00723003
- Quality Certificate - Lot No.00423038
- Quality Certificate - Lot No.00223022
- Quality Certificate - Lot No.36222004
- Quality Certificate - Lot No.35422028
- Quality Certificate - Lot No.35422007
- Quality Certificate - Lot No.35322043
- Quality Certificate - Lot No.35322005
- Quality Certificate - Lot No.35222004
- Quality Certificate - Lot No.34622031
- Quality Certificate - Lot No.34522005
- Quality Certificate - Lot No.34422007
- Quality Certificate - Lot No.34322035
- Quality Certificate - Lot No.34322005
- Quality Certificate - Lot No.34222014