More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
CorningĀ® Stripettorā¢ Ultra Pipet Controller
Product Number4099
Learn More
(This is the suggested replacement for 4090, 4091, 4092, 4093, 4097, 4098)
This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 8 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode, and speed.
- LCD display for continuous visualization of speed, modes, and battery status
- Colored nose pieces for user or application identification
- Well positioned function buttons
- 3-position charging stand
Corning Stripettor Ultra Pipet Controller comes with a universal power supply, three 0.2 Āµm filters, 3 colored nose pieces, a wall hanger, and a charging stand.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$411.79 per case
Less than 10 in Stock
Product Number | 4099 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | CorningĀ® |
Compatibility | 0.5 - 100 mL glass and plastic serological pipets |
Application | Diagnostics |
Silicone Pipet Holder for CorningĀ® Stripettor Ultra Pipet Controller
4993Out of Stock
CorningĀ® Stripettor Ultra Pipet Controller Battery (Set of 3 AAA, NiMH)
4994Out of Stock
CorningĀ® Stripettor Ultra Pipet Controller Battery Cover with Wings
4995Out of Stock
Universal power supply, 9V with set of adaptors (EU, US, UK, and AUS)
4996Out of Stock