Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
25 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 200/Case
Product Number4250
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk pipets come in one bag, which removes requirement for individual blisterpack around each pipet.
$194.76 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4250 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Capacity | 25 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.2 mL |
| Negative Graduation | 10 mL |
| Color Coded Stripe | Red |
| Sterile | Yes |
| Packaging | Bulk pack |
| Length | 344 mm (approx.) |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23126030
- Quality Certificate - Lot No.22626049
- Quality Certificate - Lot No.22426009
- Quality Certificate - Lot No.21826004
- Quality Certificate - Lot No.21426011
- Quality Certificate - Lot No.17326008
- Quality Certificate - Lot No.13426039
- Quality Certificate - Lot No.13226048
- Quality Certificate - Lot No.09226057
- Quality Certificate - Lot No.06826007
- Quality Certificate - Lot No.03226023
- Quality Certificate - Lot No.33525082
- Quality Certificate - Lot No.33425012
- Quality Certificate - Lot No.27825007
- Quality Certificate - Lot No.24925013
- Quality Certificate - Lot No.24825007
- Quality Certificate - Lot No.21525018
- Quality Certificate - Lot No.21225044
- Quality Certificate - Lot No.18625001
- Quality Certificate - Lot No.15125017
- Quality Certificate - Lot No.14725012
- Quality Certificate - Lot No.12825001
- Quality Certificate - Lot No.12725007
- Quality Certificate - Lot No.09425050
- Quality Certificate - Lot No.09025037
- Quality Certificate - Lot No.08025023
- Quality Certificate - Lot No.30724020
- Quality Certificate - Lot No.30624003
- Quality Certificate - Lot No.12624014
- Quality Certificate - Lot No.09924010