Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1000 mL Bottle Top Vacuum Filter, 0.22 µm Pore 54.5cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case
Product Number430015

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Fits plastic or glass media bottles with 45mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$274.60 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430015 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 1000 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.22 µm |
Membrane Area | 54.5 cm² |
Packaging | Individually wrapped |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16125002
- Quality Certificate - Lot No.08425001
- Quality Certificate - Lot No.35224011
- Quality Certificate - Lot No.31224010
- Quality Certificate - Lot No.29424009
- Quality Certificate - Lot No.25024008
- Quality Certificate - Lot No.20124007
- Quality Certificate - Lot No.20024006
- Quality Certificate - Lot No.18124005
- Quality Certificate - Lot No.16024004
- Quality Certificate - Lot No.16024003
- Quality Certificate - Lot No.08924002
- Quality Certificate - Lot No.03024001
- Quality Certificate - Lot No.34023004
- Quality Certificate - Lot No.32623003
- Quality Certificate - Lot No.19323002
- Quality Certificate - Lot No.10422001
- Quality Certificate - Lot No.20321002
- Quality Certificate - Lot No.10921001
- Quality Certificate - Lot No.31620005
- Quality Certificate - Lot No.20620004
- Quality Certificate - Lot No.18120003
- Quality Certificate - Lot No.13920002
- Quality Certificate - Lot No.07320001
- Quality Certificate - Lot No.35119006
- Quality Certificate - Lot No.30319005
- Quality Certificate - Lot No.23119004
- Quality Certificate - Lot No.12319003
- Quality Certificate - Lot No.09919002
- Quality Certificate - Lot No.07019001