More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case
Product Number430626
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Fits plastic or glass media bottles with 45mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$428.16 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430626 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 150 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.22 µm |
Membrane Area | 13.6 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05124001
- Quality Certificate - Lot No.31123001
- Quality Certificate - Lot No.24122003
- Quality Certificate - Lot No.18122002
- Quality Certificate - Lot No.15122001
- Quality Certificate - Lot No.19621003
- Quality Certificate - Lot No.18621002
- Quality Certificate - Lot No.09921001
- Quality Certificate - Lot No.33820003
- Quality Certificate - Lot No.09720002
- Quality Certificate - Lot No.04520001
- Quality Certificate - Lot No.34719006
- Quality Certificate - Lot No.19319005
- Quality Certificate - Lot No.19319004
- Quality Certificate - Lot No.13519003
- Quality Certificate - Lot No.09519002
- Quality Certificate - Lot No.00819001
- Quality Certificate - Lot No.34418006
- Quality Certificate - Lot No.24818005
- Quality Certificate - Lot No.17618004
- Quality Certificate - Lot No.10718003
- Quality Certificate - Lot No.07218002
- Quality Certificate - Lot No.04018001
- Quality Certificate - Lot No.35417006
- Quality Certificate - Lot No.18717005
- Quality Certificate - Lot No.14517004
- Quality Certificate - Lot No.12117003
- Quality Certificate - Lot No.09417002
- Quality Certificate - Lot No.03717001
- Quality Certificate - Lot No.33716008