text.skipToContent text.skipToNavigation

Corning® 2 mL External Threaded Polypropylene Cryogenic Vial with Round Bottom

Product Number430661

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

(This is the suggested replacement for 430289)



  • 2 mL capacity with round bottom
  • Black graduations and larger marking spots for easier filling and sample identification
  • Manufactured from polypropylene to withstand temperatures to -196°C
  • Silicone washer for a secure seal
  • Vials may be color coded with inserts (see Cat. No. 430499)
  • Sterilized by gamma radiation
  • Nonpyrogenic and DNase/RNase-free

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€353.77 per case

Out of Stock

Details
Product Number   430661
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Bar Coded   No  
Bottom Style   Round  
Cap Color   Orange  
Cap Material   Polypropylene  
Cap Style   External threaded  
Capacity   2 mL  
Color   Natural  
Self Standing   No  
Silcone Washer   Yes  
Sterile   Yes  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® Assorted Polypropylene Cryogenic Vial Cap Inserts
Corning® Polycarbonate 1 - 2 mL Cryogenic Vial Storage Box, Holds 81 Vials
Corning® Polypropylene Cryogenic Vial Rack, Holds 50 Vials

Corning® Polypropylene Cryogenic Vial Rack, Holds 50 Vials

431131

Less than 10 in Stock

$120.68 per case
Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Orange
Corning® Ice Pan, Rectangular, Midi, 4L, Orange

Corning® Ice Pan, Rectangular, Midi, 4L, Orange

432106

Out of Stock

$136.14 per case
Corning® White Polypropylene Cryogenic Vial Cap Inserts
Corning® Blue Polypropylene Cryogenic Vial Cap Inserts
Corning® Red Polypropylene Cryogenic Vial Cap Inserts
Corning® Yellow Polypropylene Cryogenic Vial Cap Inserts
Corning® Green Polypropylene Cryogenic Vial Cap Inserts
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors