More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² CN Membrane, Sterile, 12/Case
Product Number430758
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Cellulose nitrate (CN) membranes are good for filtering buffers where protein binding is not a concern.
- 500 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$249.41 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 430758 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Bottle Capacity | 500 mL |
Filter Style | Vacuum system |
Funnel Capacity | 500 mL |
Membrane Material | Cellulose nitrate |
Membrane Pore Size | 0.2 µm |
Membrane Area | 33.2 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.36223003
- Quality Certificate - Lot No.24223002
- Quality Certificate - Lot No.20523001
- Quality Certificate - Lot No.31922002
- Quality Certificate - Lot No.08822001
- Quality Certificate - Lot No.27021002
- Quality Certificate - Lot No.21821001
- Quality Certificate - Lot No.32220002
- Quality Certificate - Lot No.11420001
- Quality Certificate - Lot No.32219006
- Quality Certificate - Lot No.28919005
- Quality Certificate - Lot No.24019004
- Quality Certificate - Lot No.16219003
- Quality Certificate - Lot No.10719002
- Quality Certificate - Lot No.03119001
- Quality Certificate - Lot No.35118007
- Quality Certificate - Lot No.31318006
- Quality Certificate - Lot No.28118005
- Quality Certificate - Lot No.19318004
- Quality Certificate - Lot No.13818003
- Quality Certificate - Lot No.09618002
- Quality Certificate - Lot No.01618001
- Quality Certificate - Lot No.29017005
- Quality Certificate - Lot No.21317004
- Quality Certificate - Lot No.15917003
- Quality Certificate - Lot No.12917002
- Quality Certificate - Lot No.05217001
- Quality Certificate - Lot No.33516007
- Quality Certificate - Lot No.29516006
- Quality Certificate - Lot No.20716005