
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Spin-X® UF 6 mL离心浓缩管,30,000 MWCO膜,25/箱
Product Number431484

康宁Spin-X UF离心浓缩管可以简单地一步完成蛋白质及其他生物分子的浓缩或脱盐,回收率达到90%或更高。
Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
¥2,252.71 per case
Added to Your Shopping Cart
Details
Product Number | 431484 |
数量/包 | 1 /包 |
数量/箱 | 25 /箱 |
品牌 | Corning® |
过滤器式样 | 离心机 |
工作容积 | 6 mL |
膜材料 | 聚醚砜 |
膜 | 30,000 MWCO |
膜面积 | 2.5 cm² |
包装 | 大包装 |
外壳材料 | 聚碳酸酯 |
高度 | 122 mm |
直径 | 17 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02125002
- Quality Certificate - Lot No.01825001
- Quality Certificate - Lot No.30924002
- Quality Certificate - Lot No.16224001
- Quality Certificate - Lot No.27123007
- Quality Certificate - Lot No.26123006
- Quality Certificate - Lot No.21923005
- Quality Certificate - Lot No.15323004
- Quality Certificate - Lot No.12923003
- Quality Certificate - Lot No.09523002
- Quality Certificate - Lot No.06523001
- Quality Certificate - Lot No.32922008
- Quality Certificate - Lot No.26922007
- Quality Certificate - Lot No.24822006
- Quality Certificate - Lot No.24822005
- Quality Certificate - Lot No.09022004
- Quality Certificate - Lot No.03422003
- Quality Certificate - Lot No.02722002
- Quality Certificate - Lot No.00622001
- Quality Certificate - Lot No.27021005
- Quality Certificate - Lot No.21821004
- Quality Certificate - Lot No.20021003
- Quality Certificate - Lot No.09721002
- Quality Certificate - Lot No.00721001
- Quality Certificate - Lot No.34220005
- Quality Certificate - Lot No.31620004
- Quality Certificate - Lot No.30420003
- Quality Certificate - Lot No.02720002
- Quality Certificate - Lot No.00620001
- Quality Certificate - Lot No.31719008