More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Vortex Mixer with Standard Tube Head, 100V, JP Plug
Product Number6778
Learn More
The Corning variable speed LSE Vortex Mixer provides fast, efficient mixing with minimal vibration. The unit features a powerful, counter-balanced motor drive, continuous or mix modes. A range of accessories are available for all common sample tubes and containers.
- Variable speed for gentle to vigorous mixing
- Optimized counter balance for minimal vibration
- Lightweight and portable
- Includes cup head for all standard microtubes and centrifuge tubes
- Mix a variety of tubes and plates with optional accessory heads
- Touch and continuous mix modes
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$0.00 per case
Out of Stock
Product Number | 6778 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 100V, 50/60Hz |
Speed | 0 - 3400 rpm |
Application | Diagnostics |
Corning® LSE™ Optional Head, 3 inch, for Processing Larger Numbers of Tubes
480100Out of Stock
Corning® LSE™ Optional Head for 24 x 1.5/2.0 mL Tubes, 24 x 0.5 mL Tubes and 32 x 0.2 mL Tubes or 4 Tube Strips
480101Out of Stock
Corning® LSE™ Optional Head for 1 Microplate or 64 x 0.2 mL Tubes or 8 x 0.2 mL Tube Strips
480102Out of Stock
Corning® LSE™ Optional Head for 8 x 15 mL and 8 x 12/13 mm Diameter Tubes
480103Out of Stock
Corning® LSE™ Optional Head for 2 x 50 mL Tubes, Held Horizontally
480107Out of Stock
Corning® LSE™ Optional Head for 4 x 15 mL Tubes, Held Horizontally
480106Out of Stock