
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 x 7 Inch Top PC-400D Hot Plate with Digital Display, 230V/50Hz
Product Number6796-400D

Learn More

(This is the suggested replacement for 6796-400)
The Corning® PC-400D hot plate has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital temperature display. It is designed to operate on 230V/50Hz with either the BS 1363A or CEE7-7 plug (both included) for use in parts of Europe, Asia, Africa, Australia and other areas with similar electrical requirements.
- 2 year warranty
- This product is CE marked and UL/cUL approved.
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached. .
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
¥5,544.28 per case
Product Number | 6796-400D |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 5 x 7 inches |
Power | 230V, 50Hz |
Amperage | 628 |
Watts | 2.7 |
Temperature Range | 5 to 550° C (41 to 1022°F) |