Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Collection Container 20L, EVA Film
Product Number91-200-39

This 20L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A MPC male plug and a MPC male connector with a 1/4" barb are connected directly to the bag, along with a valve and female Luer arrangement. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
Available in 10L and 20L sizes.
Film type: EVA
Port 1: Female MPC connector with 1/4" barb + plug, Slide clamp
Port 2: Male MPC connector with 1/4" barb + cap, Slide clamp
Port 3: Vinyl cap, Swabbable valve, Female Luer with barb
Corning media certificates are available on our Resource Library.
578,87 kr. per each
Out of Stock
Product Number | 91-200-39 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
- Quality Certificate - Lot No.99RU3-0000
- Quality Certificate - Lot No.99RU2-0000
- Quality Certificate - Lot No.99R5N-0000
- Quality Certificate - Lot No.99QAV-0000
- Quality Certificate - Lot No.99PPV-0000
- Quality Certificate - Lot No.99PPU-0000
- Quality Certificate - Lot No.99KX6-0000
- Quality Certificate - Lot No.99KX5-0000
- Quality Certificate - Lot No.99KX4-0000
- Quality Certificate - Lot No.99KGE-0000
- Quality Certificate - Lot No.99J03-0000
- Quality Certificate - Lot No.99J02-0000
- Quality Certificate - Lot No.99AXA-0000
- Quality Certificate - Lot No.992Y9-0000
- Quality Certificate - Lot No.992G7-0000
- Quality Certificate - Lot No.98ZHE-0000
- Quality Certificate - Lot No.98X84-0000
- Quality Certificate - Lot No.98X83-0000
- Quality Certificate - Lot No.98U5L-0000
- Quality Certificate - Lot No.98DV4-0000
- Quality Certificate - Lot No.98AG3_0000
- Quality Certificate - Lot No.989UP-0000
- Quality Certificate - Lot No.98235-0000
- Quality Certificate - Lot No.97Z4Z-0000
- Quality Certificate - Lot No.97VVQ-0000
- Quality Certificate - Lot No.97VVP_0000
- Quality Certificate - Lot No.97V2N_0000
- Quality Certificate - Lot No.97RMG-0000
- Quality Certificate - Lot No.97Q57_0000
- Quality Certificate - Lot No.97PN4-0000