More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear V-Bottom 600 µL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-500-C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 0.6 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$200.43 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | P-DW-500-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Bottom | V |
Well Shape | Round |
Well Volume | 600 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08423009
- Quality Certificate - Lot No.07223004
- Quality Certificate - Lot No.07123017
- Quality Certificate - Lot No.06723016
- Quality Certificate - Lot No.06623002
- Quality Certificate - Lot No.06423005
- Quality Certificate - Lot No.06323012
- Quality Certificate - Lot No.06223007
- Quality Certificate - Lot No.06123030
- Quality Certificate - Lot No.05823010
- Quality Certificate - Lot No.05723002
- Quality Certificate - Lot No.05623002
- Quality Certificate - Lot No.05523007
- Quality Certificate - Lot No.05123014
- Quality Certificate - Lot No.05023003
- Quality Certificate - Lot No.04923009
- Quality Certificate - Lot No.04723007
- Quality Certificate - Lot No.04623020