More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Flat Cap Strips 12 Tubes/Strip, 12 Flat Caps/Strip, Clear, Nonsterile
Product NumberPCR-0212-FCP-C
Learn More
Axygen® 0.2 mL thin-wall 12 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,592.87 per case
Out of Stock
Product Number | PCR-0212-FCP-C |
Qty./Pk | 80 / Pk |
Qty./Cs | 800 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 0.2 mL |
Cap Material | Polypropylene |
Color | Clear |
- Quality Certificate - Lot No.01924001
- Quality Certificate - Lot No.30723003
- Quality Certificate - Lot No.27623003
- Quality Certificate - Lot No.24923001
- Quality Certificate - Lot No.15823001
- Quality Certificate - Lot No.12523032
- Quality Certificate - Lot No.25821002
- Quality Certificate - Lot No.25721006
- Quality Certificate - Lot No.25121045
- Quality Certificate - Lot No.23721047
- Quality Certificate - Lot No.23221018
- Quality Certificate - Lot No.23021090
- Quality Certificate - Lot No.22821005
- Quality Certificate - Lot No.22521029
- Quality Certificate - Lot No.20921011
- Quality Certificate - Lot No.20221028
- Quality Certificate - Lot No.19020001
- Quality Certificate - Lot No.11820002
- Quality Certificate - Lot No.02020003
- Quality Certificate - Lot No.01820023
- Quality Certificate - Lot No.29719031
- Quality Certificate - Lot No.24819016
- Quality Certificate - Lot No.24319004
- Quality Certificate - Lot No.09719025
- Quality Certificate - Lot No.02419035
- Quality Certificate - Lot No.02319096
- Quality Certificate - Lot No.30118026
- Quality Certificate - Lot No.24018015
- Quality Certificate - Lot No.23218120
- Quality Certificate - Lot No.22718020