
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, Low Profile, Nonsterile
Product NumberRES-SW96-LP

Learn More

The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$399.08 per case
Out of Stock
Product Number | RES-SW96-LP |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 86 mL |
- Quality Certificate - Lot No.08125005
- Quality Certificate - Lot No.04525006
- Quality Certificate - Lot No.28824096
- Quality Certificate - Lot No.30921049
- Quality Certificate - Lot No.30921048
- Quality Certificate - Lot No.30921047
- Quality Certificate - Lot No.28721050
- Quality Certificate - Lot No.28621048
- Quality Certificate - Lot No.27821054
- Quality Certificate - Lot No.27021048
- Quality Certificate - Lot No.25321034
- Quality Certificate - Lot No.23921053
- Quality Certificate - Lot No.23321059
- Quality Certificate - Lot No.18921018
- Quality Certificate - Lot No.18921017
- Quality Certificate - Lot No.17121012
- Quality Certificate - Lot No.10621049
- Quality Certificate - Lot No.07221040
- Quality Certificate - Lot No.02821040
- Quality Certificate - Lot No.02021068
- Quality Certificate - Lot No.15220021
- Quality Certificate - Lot No.04920012
- Quality Certificate - Lot No.02020034