
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 100 x 15 mm, No Vent, Aseptic, 33/Bag, 825/Case
Product NumberSB90-101

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- No vent
- Aseptic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$120.21 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | SB90-101 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.924200
- Quality Certificate - Lot No.916567
- Quality Certificate - Lot No.916566
- Quality Certificate - Lot No.910376
- Quality Certificate - Lot No.910375
- Quality Certificate - Lot No.904203
- Quality Certificate - Lot No.900355
- Quality Certificate - Lot No.894033
- Quality Certificate - Lot No.894032
- Quality Certificate - Lot No.894031
- Quality Certificate - Lot No.892576
- Quality Certificate - Lot No.891086
- Quality Certificate - Lot No.885436
- Quality Certificate - Lot No.885435
- Quality Certificate - Lot No.881091
- Quality Certificate - Lot No.876515
- Quality Certificate - Lot No.873097
- Quality Certificate - Lot No.868115
- Quality Certificate - Lot No.862981
- Quality Certificate - Lot No.855296
- Quality Certificate - Lot No.854464
- Quality Certificate - Lot No.847710
- Quality Certificate - Lot No.846375
- Quality Certificate - Lot No.830839
- Quality Certificate - Lot No.830648
- Quality Certificate - Lot No.826501
- Quality Certificate - Lot No.826500
- Quality Certificate - Lot No.825475
- Quality Certificate - Lot No.822043
- Quality Certificate - Lot No.821211