More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 5 mL Macrovolume Pipet Tips, Clear, Graduated, Bulk Packed, 250 Tips/Pack, 10 Packs/Case
Product NumberT-5000-C
Learn More
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Compatibility: Gilson P5000 and MLA pipettors
- Graduation marks at 1, 2, 3, 4, 5 mL and 0.5 mL increments in between
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$447.72 per case
Out of Stock
Product Number | T-5000-C |
Qty./Pk | 250 / Pk |
Qty./Cs | 2500 / Cs |
Brand | Axygen® |
Capacity | 5 mL |
Filter | No |
Color | Clear |
Sterile | No |
Packaging Format | 250 Tips/Pk, 10 Packs/Cs |
Autoclavable | Yes |
Volume Range | 1000 - 5000 µL |
- Quality Certificate - Lot No.06924033
- Quality Certificate - Lot No.03324050
- Quality Certificate - Lot No.01124003
- Quality Certificate - Lot No.35223026
- Quality Certificate - Lot No.34923016
- Quality Certificate - Lot No.31223039
- Quality Certificate - Lot No.29723016
- Quality Certificate - Lot No.28423060
- Quality Certificate - Lot No.27823040
- Quality Certificate - Lot No.26523036
- Quality Certificate - Lot No.22023035
- Quality Certificate - Lot No.22023034
- Quality Certificate - Lot No.20323016
- Quality Certificate - Lot No.20123017
- Quality Certificate - Lot No.20123016
- Quality Certificate - Lot No.16523036
- Quality Certificate - Lot No.13223036
- Quality Certificate - Lot No.05623016
- Quality Certificate - Lot No.01223061
- Quality Certificate - Lot No.34022031
- Quality Certificate - Lot No.34022030
- Quality Certificate - Lot No.34022029
- Quality Certificate - Lot No.33922087
- Quality Certificate - Lot No.33922086
- Quality Certificate - Lot No.33922085
- Quality Certificate - Lot No.32022037
- Quality Certificate - Lot No.26922083
- Quality Certificate - Lot No.18322082
- Quality Certificate - Lot No.15322086
- Quality Certificate - Lot No.12522062