More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 60 mL, PP, White Screw Cap, Assembled, 70/Bag, 700/Case
Product NumberTP35C-013
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
$0.00 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | TP35C-013 |
Qty./Pk | 70 / Pk |
Qty./Cs | 700 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.886216
- Quality Certificate - Lot No.885482
- Quality Certificate - Lot No.885481
- Quality Certificate - Lot No.884783
- Quality Certificate - Lot No.884782
- Quality Certificate - Lot No.882680
- Quality Certificate - Lot No.881931
- Quality Certificate - Lot No.880440
- Quality Certificate - Lot No.878471
- Quality Certificate - Lot No.877853
- Quality Certificate - Lot No.875872
- Quality Certificate - Lot No.873860
- Quality Certificate - Lot No.873859
- Quality Certificate - Lot No.873858
- Quality Certificate - Lot No.873857
- Quality Certificate - Lot No.871677
- Quality Certificate - Lot No.870933
- Quality Certificate - Lot No.870932
- Quality Certificate - Lot No.870931
- Quality Certificate - Lot No.868862
- Quality Certificate - Lot No.868157
- Quality Certificate - Lot No.866648
- Quality Certificate - Lot No.865935
- Quality Certificate - Lot No.864531
- Quality Certificate - Lot No.863030
- Quality Certificate - Lot No.862303
- Quality Certificate - Lot No.861556
- Quality Certificate - Lot No.860046
- Quality Certificate - Lot No.859278
- Quality Certificate - Lot No.859277